SBASAE3 December 2025 ADS125H18
PRODUCTION DATA
The sequencer active indicator bit (SEQ_ACTIVE bit) indicates if conversions are currently ongoing or if conversions stopped and the device is in idle, standby or powerdown mode.
This bit sets when the sequencer is enabled and a start condition is initiated on the START pin or setting the START bit. The bit resets automatically when the device enters standby mode or idle mode after the sequence has finished (by either stop bit or reaching the end of the sequence).
See the Channel Auto-Sequencer section for details on the sequencer operation, including the available sequencer modes.