SBASAE3 December 2025 ADS125H18
PRODUCTION DATA
The sinc filter averages and decimates the high-speed modulator data to produce high-resolution output data at reduced data rate. Increasing the OSR value decreases the data rate and simultaneously reduces signal bandwidth and conversion noise resulting from increased decimation and data averaging. Table 7-8 lists the sinc3 and sinc4 filter –3dB frequencies and latency times. The latency times (shown in μs) are given for the nominal clock frequencies, and the values scale with the clock frequency.
| SPEED
MODE |
fCLK (MHz) |
OSR | DATA RATE (kSPS) |
–3dB FREQUENCY (kHz) | LATENCY TIME (μs) | |||
|---|---|---|---|---|---|---|---|---|
| SINC3 | SINC4 | SINC3 | SINC4 | |||||
| 3 | 25.6 | 12 | 1066.67 | 279.5 | 242.3 | 3.9 | 4.8 | |
| 2 | 12.8 | 533.33 | 139.7 | 121.2 | 7.7 | 9.6 | ||
| 1 | 3.2 | 133.33 | 34.9 | 30.3 | 30.9 | 38.4 | ||
| 0 | 1.6 | 66.67 | 17.5 | 15.1 | 61.9 | 76.9 | ||
| 3 | 25.6 | 16 | 800 | 209.6 | 181.8 | 4.8 | 6.1 | |
| 2 | 12.8 | 400 | 104.8 | 90.9 | 9.6 | 12.1 | ||
| 1 | 3.2 | 100 | 26.2 | 22.7 | 38.4 | 48.4 | ||
| 0 | 1.6 | 50 | 13.1 | 11.4 | 76.9 | 96.9 | ||
| 3 | 25.6 | 24 | 533.33 | 139.7 | 121.2 | 6.7 | 8.6 | |
| 2 | 12.8 | 266.67 | 69.9 | 60.6 | 13.4 | 17.1 | ||
| 1 | 3.2 | 66.67 | 17.5 | 15.1 | 53.4 | 68.4 | ||
| 0 | 1.6 | 33.33 | 8.7 | 7.6 | 106.9 | 136.9 | ||
| 3 | 25.6 | 32 | 400 | 104.8 | 90.9 | 8.6 | 11.1 | |
| 2 | 12.8 | 200 | 52.4 | 45.4 | 17.1 | 22.1 | ||
| 1 | 3.2 | 50 | 13.1 | 11.4 | 68.4 | 88.4 | ||
| 0 | 1.6 | 25 | 6.6 | 5.7 | 136.9 | 176.9 | ||
| 3 | 25.6 | 64 | 200 | 52.4 | 45.4 | 16.1 | 21.1 | |
| 2 | 12.8 | 100 | 26.2 | 22.7 | 32.1 | 42.1 | ||
| 1 | 3.2 | 25 | 6.6 | 5.7 | 128.4 | 168.4 | ||
| 0 | 1.6 | 12.5 | 3.3 | 2.8 | 256.9 | 336.9 | ||
| 3 | 25.6 | 128 | 100 | 26.2 | 22.7 | 31.1 | 41.1 | |
| 2 | 12.8 | 50 | 13.1 | 11.4 | 62.1 | 82.1 | ||
| 1 | 3.2 | 12.5 | 3.3 | 2.8 | 248.4 | 328.4 | ||
| 0 | 1.6 | 6.25 | 1.6 | 1.4 | 496.9 | 656.9 | ||
| 3 | 25.6 | 256 | 50 | 13.1 | 11.36 | 61.1 | 81.1 | |
| 2 | 12.8 | 25 | 6.55 | 5.68 | 122.1 | 162.1 | ||
| 1 | 3.2 | 6.25 | 1.64 | 1.42 | 488.4 | 648.4 | ||
| 0 | 1.6 | 3.13 | 0.82 | 0.71 | 976.9 | 1296.9 | ||
| 3 | 25.6 | 512 | 25 | 6.55 | 5.68 | 121.1 | 161.1 | |
| 2 | 12.8 | 12.5 | 3.28 | 2.84 | 242.1 | 322.1 | ||
| 1 | 3.2 | 3.13 | 0.82 | 0.71 | 968.4 | 1288.4 | ||
| 0 | 1.6 | 1.56 | 0.41 | 0.35 | 1936.9 | 2576.9 | ||
| 3 | 25.6 | 1024 | 12.5 | 3.28 | 2.84 | 241.1 | 321.1 | |
| 2 | 12.8 | 6.25 | 1.64 | 1.42 | 482.1 | 642.1 | ||
| 1 | 3.2 | 1.56 | 0.41 | 0.35 | 1928.4 | 2568.4 | ||
| 0 | 1.6 | 0.78 | 0.204 | 0.177 | 3856.9 | 5136.9 | ||
| 3 | 25.6 | 2048 | 6.25 | 1.638 | 1.42 | 481.1 | 641.1 | |
| 2 | 12.8 | 3.13 | 0.82 | 0.711 | 962.1 | 1282.1 | ||
| 1 | 3.2 | 0.78 | 0.204 | 0.177 | 3848.4 | 5128.4 | ||
| 0 | 1.6 | 0.39 | 0.102 | 0.089 | 7696.9 | 10256.9 | ||
| 3 | 25.6 | 4000 | 3.2 | 0.838 | 0.727 | 938.6 | 1251.1 | |
| 2 | 12.8 | 1.6 | 0.419 | 0.364 | 1877.1 | 2502.1 | ||
| 1 | 3.2 | 0.4 | 0.105 | 0.091 | 7508.4 | 10008.4 | ||
| 0 | 1.6 | 0.2 | 0.052 | 0.045 | 15016.9 | 20016.9 | ||
| 3 | 25.6 | 8000 | 1.6 | 0.419 | 0.364 | 1876.1 | 2501.1 | |
| 2 | 12.8 | 0.8 | 0.21 | 0.182 | 3752.1 | 5002.1 | ||
| 1 | 3.2 | 0.2 | 0.052 | 0.045 | 15008.4 | 20008.4 | ||
| 0 | 1.6 | 0.1 | 0.026 | 0.023 | 30016.9 | 40016.9 | ||
| 3 | 25.6 | 16000 | 0.8 | 0.21 | 0.182 | 3751.1 | 5001.1 | |
| 2 | 12.8 | 0.4 | 0.105 | 0.091 | 7502.1 | 10002.1 | ||
| 1 | 3.2 | 0.1 | 0.026 | 0.023 | 30008.4 | 40008.4 | ||
| 0 | 1.6 | 0.05 | 0.013 | 0.011 | 60016.9 | 80016.9 | ||
| 3 | 25.6 | 26667 | 0.48 | 0.126 | 0.109 | 6251.1 | 8334.5 | |
| 2 | 12.8 | 0.24 | 0.063 | 0.055 | 12502.3 | 16669 | ||
| 1 | 3.2 | 0.06 | 0.016 | 0.014 | 50009.1 | 66675.9 | ||
| 0 | 1.6 | 0.03 | 0.008 | 0.007 | 100018.1 | 133351.9 | ||
| 3 | 25.6 | 32000 | 0.4 | 0.105 | 0.091 | 7501.1 | 10001.1 | |
| 2 | 12.8 | 0.2 | 0.052 | 0.045 | 15002.1 | 20002.1 | ||
| 1 | 3.2 | 0.05 | 0.013 | 0.011 | 60008.4 | 80008.4 | ||
| 0 | 1.6 | 0.03 | 0.008 | 0.007 | 120016.9 | 160016.9 | ||
| 3 | 25.6 | 96000 | 0.13 | 0.034 | 0.03 | 22501.1 | 30001.1 | |
| 2 | 12.8 | 0.07 | 0.018 | 0.016 | 45002.1 | 60002.1 | ||
| 1 | 3.2 | 0.02 | 0.005 | 0.005 | 180008.4 | 240008.4 | ||
| 0 | 1.6 | 0.008 | 0.002 | 0.002 | 360016.9 | 480016.9 | ||
| 3 | 25.6 | 160000 | 0.08 | 0.021 | 0.018 | 37501.1 | 50001.1 | |
| 2 | 12.8 | 0.04 | 0.01 | 0.009 | 75002.1 | 100002.1 | ||
| 1 | 3.2 | 0.01 | 0.003 | 0.002 | 300008.4 | 400008.4 | ||
| 0 | 1.6 | 0.005 | 0.001 | 0.001 | 600016.9 | 800016.9 | ||
Figure 7-12 and Figure 7-13 show the sinc filter frequency response. The frequency response consists of a series of response nulls occurring at fDATA and multiples thereof. At the null frequencies, the filter has zero gain. Figure 7-13 shows the folding of the frequency response starting at fMOD / 2. No attenuation is provided by the filter at input frequencies near n × fMOD (n = 1, 2, 3, and so on).
Figure 7-13 Sinc4 Frequency Response
to fMOD (OSR = 32)Table 7-9 shows the normal-mode rejection of a few selected filter settings for data rates equal to common line-cycle frequencies.
| SPEED MODE (1) |
OSR | fDATA (SPS) | DIGITAL FILTER Response (dB) | |||
|---|---|---|---|---|---|---|
| 2% CLOCK VARIATION | 6% CLOCK VARIATION | |||||
| SINC3 FILTER | SINC4 FILTER | SINC3 FILTER | SINC4 FILTER | |||
| 1 | 96000 | 16.6 | –100dB | –135dB | –72dB | –95dB |
| 1 | 32000 | 50 | ||||
| 1 | 26667 | 60 | ||||
| 1 | 8000 | 200 | ||||
| 1 | 4000 | 400 | ||||
If the ADC connection leads are in close proximity to industrial motors and conductors, coupling of 50Hz and 60Hz power line frequencies can occur. The coupled noise interferes with the signal voltage, and can lead to inaccurate or unstable conversions. The digital filter provides enhanced rejection of power-line coupled noise for data rates of 60 SPS and less. Program the filter to tradeoff data rate and conversion latency versus the desired level of line cycle rejection. Table 7-13 summarizes the 50Hz and 60Hz line-cycle rejection based on ±1Hz tolerance of power-line to ADC clock frequency, and additional clock tolerance of 0% (e.g. external clock) and 1% (e.g. internal clock). Best possible power line rejection is provided by the high-order sinc filter and by using an accurate ADC clock.
| SPEED MODE (1) |
OSR | Filter type | fDATA (SPS) | DIGITAL FILTER RESPONSE (dB) | |||
|---|---|---|---|---|---|---|---|
| 50Hz ±1Hz | 60Hz ±1Hz | ||||||
| CLOCK TOLERANCE: (2) | |||||||
| 0% | 1% | 0% | 1% | ||||
| 0 | 160000 | Sinc4 | 5 | -137.5 | -126.1 | -144.0 | -131.0 |
| 0 | 160000 | Sinc3 | 5 | -103.1 | -94.6 | -108.0 | -98.3 |
| 1 | 160000 | Sinc4 | 10 | -135.8 | -122.1 | -142.2 | -126.5 |
| 1 | 160000 | Sinc3 | 10 | -101.8 | -91.6 | -106.7 | -94.8 |
| 1 | 96000 | Sinc4 | 16.6 | -135.4 | -121.2 | -84.0 | -83.3 |
| 1 | 96000 | Sinc3 | 16.6 | -101.6 | -90.9 | -63.0 | -62.5 |
| 0 | 32000 | Sinc4 | 25 | -135.3 | -121.0 | -71.4 | -71.3 |
| 0 | 32000 | Sinc3 | 25 | -101.5 | -90.7 | -53.5 | -53.5 |
| 1 | 32000 | Sinc4 | 50 | -135.2 | -120.8 | -62.3 | -61.1 |
| 1 | 32000 | Sinc3 | 50 | -101.4 | -90.6 | -46.7 | -45.9 |
| 1 | 26667 | Sinc4 | 60 | -53.8 | -52.1 | -141.7 | -125.0 |
| 1 | 26667 | Sinc3 | 60 | -40.4 | -39.1 | -106.3 | -93.8 |
| 0 | 16000 | Sinc4 | 50 | -135.2 | -120.8 | -62.3 | -61.1 |
| 0 | 16000 | Sinc3 | 50 | -101.4 | -90.6 | -46.7 | -45.9 |