SBASAE3 December 2025 ADS125H18
PRODUCTION DATA
| DESIGN PARAMETER | VALUE |
|---|---|
| Number of analog input channels | 8 differential inputs |
| Supply voltage | 5.0V (analog), 3.3V (digital) |
| Voltage input signal ranges | ±5V, ±10V, 0–5V, 0–10V |
|
Maximum/minimum absolute input voltage vs GND (Voltage measurement mode) |
+15V/–15V |
|
Voltage measurement accuracy at TA = 25°C |
±0.1% FSR |
|
Voltage measurement accuracy TA = –40°C to +125°C |
±0.2% FSR |
| Current input signal ranges | 4–20mA, 0–20mA, 0–24mA, ±20mA, ±24mA |
|
Maximum/minimum absolute input voltage vs GND (Current measurement mode) |
+15V/–15V |
|
Current measurement accuracy at TA = 25°C |
±0.2% FSR |
|
Current measurement accuracy TA = –40°C to +125°C |
±0.35% FSR |
| Protection against miswiring, maximum allowable input voltage | ±36V or higher |