SBASAE3 December 2025 ADS125H18
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tp(CSDO) | Propagation delay time, CS falling edge to SDO/DRDY driven | 20 | ns | |||
| tp(CSDOZ) | Propagation delay time, CS rising edge to SDO/DRDY high impedance state | 10 | ns | |||
| th(SCDO) | Hold time, SCLK rising edge to invalid SDO/DRDY | 1 | ns | |||
| tp(SCDO) | Propagation delay time, SCLK rising edge to valid SDO/DRDY | 18 | ns | |||
| tw(DRH) | Pulse duration, DRDY high | 2 | tMOD | |||
| tp(SCDR) | Propagation delay time, 8th SCLK falling edge to DRDY return high | 5 | tMOD | |||
| tp(DRDO) | Propagation delay time, first SCLK rising edge of read operation for SDO/DRDY transition from DRDY mode to valid SDO | SDO_DRDY = 1b | 30 | 46 | ns | |
| tp(DODR) | Propagation delay time, last SCLK falling edge of read operation for SDO/DRDY transition from SDO to DRDY mode | SDO_DRDY = 1b | 30 | 45 | ns | |
| tp(GPIO) | Propagation delay time, last SCLK falling edge (3-wire) or CS rising edge (4-wire), of GPIO_CFG/STEP_GPIO_DATA_OUT to GPIOx output valid | 14 | ns | |||