SBASAE3 December 2025 ADS125H18
PRODUCTION DATA
AVDD and AVSS power the analog circuitry of the device. The ADS125H18 can be configured either for bipolar input operation (such as using ±2.5V power supplies), or for unipolar input operation (such as AVDD = 5V and AVSS = DGND). Use a parallel combination of 1µF and 0.1µF bypass capacitors across the AVDD supply voltage and the AVSS pin, with a 3Ω series resistor placed in series between the capacitors and the AVDD pin. Place the resistor and capacitors as close as possible to the AVDD pin.
Table 7-4 shows examples of AVDD and AVSS power-supply configurations.
| SUPPLY CONFIGURATION | SPEED MODE 3 orSPEED MODE 2 |
SPEED MODE 1 orSPEED MODE 0 |
||
|---|---|---|---|---|
| AVDD | AVSS | AVDD | AVSS | |
| Unipolar | 5V | 0V | 3V to 5V | 0V |
| Bipolar | 2.5V | –2.5V | 1.5V to 2.5V | –1.5V to –2.5V |