SBASAE3 December 2025 ADS125H18
PRODUCTION DATA
The ADS125H18 offers a continuous read mode. In continuous read mode, an arbitrary number of register data or FIFO data can be retrieved without any transitions of CS, and the frame extends to accommodate the additional data. This simplifies the process of reading a large amount of data, and reduces the overhead on the microcontroller peripheral which control the CS line.
Setting the CONT_READ_EN bit in the CLK_DIGITAL_CFG register enables the continuous read mode. The SPI switches to continuous read mode in the next frame following the SPI frame which changed the CONT_READ_EN bit from 0b to 1b.
The SPI returns to the default/single read mode by resetting the CONT_READ_EN bit to 0b.