SBASAE3 December 2025 ADS125H18
PRODUCTION DATA
At power-up and after reset, the ADC defaults to internal oscillator mode (CLK_SEL bit = 0b). The frequency of the internal oscillator automatically scales to the selected speed mode operation, as shown in Table 7-7. The CLK_DIV[1:0] bits are ignored when the internal oscillator is selected as the clock source. Because of the clock jitter associated with the internal oscillator, only use the internal oscillator for dc signal measurements. AC signal measurements are not recommended when using the internal oscillator.
| SPEED_MODE[1:0] bits | SPEED MODE |
fOSC (MHz), fCLK (MHz) |
fMOD |
|---|---|---|---|
| 11b | Speed mode 3 | 25.6 | 12.8 |
| 10b | Speed mode 2 | 12.8 | 6.4 |
| 01b | Speed mode 1 | 3.2 | 1.6 |
| 00b | Speed mode 0 | 1.6 | 0.8 |