SBASAE3 December 2025 ADS125H18
PRODUCTION DATA
To operate the ADC with an external clock, configure the GPIO2/CLKIN pin to a clock input using the GPIO2_CFG[1:0] bits. Then program the CLK_SEL bit to 1b and apply the clock signal to the CLK pin. The clock can be decreased from the nominal clock frequency to yield specific data rates. Configure the external clock divider as shown in Table 7-7 using the CLK_DIV[1:0] bits. However, the conversion noise when operating at the reduced clock frequency is the same as the higher clock frequency. Reducing the conversion noise is only possible by increasing the OSR value or changing the filter mode.
| CLK_DIV[1:0] | DIVIDE BY |
fCLK (MHz) for fCLKIN = 25.6MHz |
fMOD (MHz) for fCLKIN = 25.6MHz |
|---|---|---|---|
| 00b | 1 | 25.6 | 12.8 |
| 01b | 2 | 12.8 | 6.4 |
| 10b | 8 | 3.2 | 1.6 |
| 11b | 16 | 1.6 | 0.8 |
Clock jitter results in timing variations in the modulator sampling that leads to degraded SNR performance. A low-jitter clock is essential to meet data sheet SNR performance. For example, with a 200kHz signal frequency, an external clock with < 10ps (rms) jitter is required. For lower signal frequencies, the clock jitter requirement can be relaxed by –20dB per decade of signal frequency. For example, with fIN = 20kHz, a clock with 100ps jitter can be used. Many types of RC oscillators exhibit high levels of jitter and must be avoided for ac signal measurements. Instead, use a crystal-based clock oscillator as the clock source. Avoid ringing on the clock input. A series resistor placed at the output of the clock buffer often helps reduce ringing.