SCPS299A May   2025  – September 2025 TXE8116-Q1 , TXE8124-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 SPI Bus Timing Requirements
    8. 5.8 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 I/O Port
      2. 7.3.2 Interrupt Output (INT)
      3. 7.3.3 Reset Input (RESET)
      4. 7.3.4 Fail-safe Mode
      5. 7.3.5 Software Reset Call
      6. 7.3.6 Burst Mode
      7. 7.3.7 Daisy Chain
      8. 7.3.8 Multi Port
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
    5. 7.5 Programming
      1. 7.5.1 SPI Interface
      2. 7.5.2 SPI Data Format
      3. 7.5.3 Writes
      4. 7.5.4 Reads
    6. 7.6 Register Maps
      1. 7.6.1 Control Register: Read/Write and Feature Address (B23 - B16)
      2. 7.6.2 Control Register: Port Selection and Multi Port (B15 - B8)
      3. 7.6.3 Register Descriptions
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Power Supply Recommendations
      1. 8.2.1 Power-On Reset Requirements
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Writes

SPI Write operation is used to send data from the controller device to the peripheral device. This operation is performed over the SPI bus , where the controller device controls the clock (SCLK) and sends data to the peripheral. SPI Write is commonly used to configure peripherals, send control commands, or transfer data.

SPI Write Steps

  1. Drive CS low. This enables the internal shift register.
  2. Shift 24 bits of data into the device in a MSB first fashion, MSB bit . Data must be stable during the rising edge of SCLK.
  3. The MSB bit must be a '0' indicating it is a write operation.
  4. 16 bits of status is sent out on SDO. The first 2 bits are 2’b11 (indicating it to be a status segment). The next 6 bits are the Bit 5 to 0 of the Fault status register. The last 8 bits are all 0s.
  5. After the last bit of data is transferred, drive SCLK low if there is no more data to be transferred.
  6. The previous content of the register is sent out on SDO as the data byte is driven on SDI.
  7. De-assert CS (drive it high) to end the write cycle.