SCPS299A May 2025 – September 2025 TXE8116-Q1 , TXE8124-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIK | Input diode clamp voltage | II = –18mA | VCC | –1.2 | V | |||
| VPORR | Power-on reset voltage, VCC rising | VI = VCC or GND, IO = 0 | VCC | 1.35 | V | |||
| VPORF | Power-on reset voltage, VCC falling | 1.05 | V | |||||
| VOH | High-level output voltage(1) | P Port | IOH = -4mA | 1.65V | 1.31 | V | ||
| IOH = -8mA | 2.3V | 1.73 | ||||||
| 3V | 2.4 | |||||||
| 4.5V | 4.0 | |||||||
| 5.5V | 4.95 | |||||||
| VOH | High-level output voltage(1) | SDO | IOH = -3mA | 1.65V to 5.5V | VCC - 0.4 | V | ||
| VOL | Low-level output voltage | P Ports | IOL = 4mA | 1.65V | 0.22 | V | ||
| IOL = 8mA | 2.3V | 0.36 | ||||||
| 3V | 0.25 | |||||||
| 4.5V | 0.17 | |||||||
| 5.5V | 0.15 | |||||||
| VOL | Low-level output voltage | SDO | IOL = 3mA | 1.65V to 5.5V | 0.4 | V | ||
| IOL | Low-level output current | INT | VOL = 0.4V | 1.65V to 5.5V | 4 | mA | ||
| II | Input leakage current | P Ports | VI = VCC or GND | 1.65V to 5.5V | ±1 | µA | ||
| VI = 3.6V | 0V | ±1 | ||||||
| SDI, RESET | VI = VCC or GND | 1.65V to 5.5V | ±1 | |||||
| II | Input leakage current | SCLK | VI = GND | 1.65V to 5.5V | ±1 | µA | ||
| II | Input leakage current | SCLK | VI = VCC | 1.65V to 5.5V | ±65 | µA | ||
| II | Input leakage current | CS | VI = VCC | 1.65V to 5.5V | ±1 | µA | ||
| II | Input leakage current | CS | VI = GND | 1.65V to 5.5V | ±65 | µA | ||
| ICC | Quiescent current | Standby mode | SDI,
CS and RESET = VCC, P port = VCC or GND, I/O = inputs, IO = 0mA fSCLK = 0MHz, –40°C < TA ≤ 85°C, I/O resistors disabled |
5.5V | 2.3 | 8 | µA | |
| 3.6V | 2 | 7.5 | µA | |||||
| 2.7V | 1.8 | 7.2 | µA | |||||
| 1.65V to 1.95V | 1.7 | 7 | µA | |||||
| SDI,
CS and RESET = VCC, P port = VCC or GND, I/O = inputs, IO = 0mA fSCLK = 0MHz, –40°C < TA ≤ 125°C, I/O resistors disabled |
5.5V | 2.3 | 26 | µA | ||||
| 3.6V | 2 | 24 | ||||||
| 2.7V | 1.8 | 23.6 | ||||||
| 1.65V to 1.95V | 1.7 | 23.4 | ||||||
| ICC | Active current | Active mode (5MHz) | SDI,
CS and RESET = VCC, P port = VCC or GND, I/O = inputs, IO = 0mA fSCLK = 5MHz, 100pF load on SDO –40°C < TA ≤ 125°C, I/O resistors disabled |
5.5V | 150 | 170 | µA | |
| 3.6V | 132 | 140 | ||||||
| 2.7V | 127 | 135 | ||||||
| 1.65V to 1.95V | 124 | 130 | ||||||
| Active mode (10MHz) | SDI,
CS and RESET = VCC, P port = VCC or GND, I/O = inputs, IO = 0mA fSCLK = 10MHz, 100pF load on SDO –40°C < TA ≤ 125°C, I/O resistors disabled |
5.5V | 292 | 350 | µA | |||
| 3.6V | 257 | 285 | ||||||
| 2.7V | 240 | 270 | ||||||
| 1.65V to 1.95V | 242 | 260 | ||||||
| IBHL | Bus-hold low sustaining current | VI = 0.58 | 1.65V | 35 | uA | |||
| VI = 0.70 | 2.3V | 50 | ||||||
| VI = 0.80 | 3V | 60 | ||||||
| VI = 1.35 | 4.5V | 105 | ||||||
| IBHH | Bus-hold high sustaining current | VI = 1.07 | 1.65V | -75 | uA | |||
| VI = 1.70 | 2.3V | -85 | ||||||
| VI = 2.00 | 3V | -140 | ||||||
| VI = 3.15 | 4.5V | -180 | ||||||
| IBHLO | Bus-hold low overdrive current | Ramp input voltage from 0to Vcc | 1.95V | 170 | uA | |||
| 2.7V | 260 | |||||||
| 3.6V | 340 | |||||||
| 5.5V | 500 | |||||||
| IBHHO | Bus-hold high overdrive current | Ramp input voltage from Vcc to 0 | 1.95V | -170 | uA | |||
| 2.7V | -260 | |||||||
| 3.6V | -340 | |||||||
| 5.5V | -500 | |||||||
| Rpu(int) | internal pull-up resistance | CS | 70 | 100 | 140 | kΩ | ||
| P port | 70 | 100 | 140 | kΩ | ||||
| Rpd(int) | internal pull-down resistance | P port | 70 | 100 | 140 | |||
| SCLK | 70 | 100 | 140 | kΩ | ||||
| CI | Input pin capacitance | SCLK | VI = VCC or GND | 1.65V to 5.5V | 8 | pF | ||
| SDI | 8 | pF | ||||||
| CS | 8 | pF | ||||||
| RESET | 8 | pF | ||||||
| CIO | Input-output pin capacitance | P port | VIO = VCC or GND | 1.65V to 5.5V | 8.5 | pF | ||