SCPS299A May 2025 – September 2025 TXE8116-Q1 , TXE8124-Q1
ADVANCE INFORMATION
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tiv | Interrupt valid time, INT CLOAD = 100pF and RPU = 4.7kΩ (Figure 6-4) | P port | INT | 0.2 | µs | ||
| tir | Interrupt reset delay time, INT CLOAD = 100pF and RPU = 4.7kΩ (Figure 6-4) | SCLK | INT | 0.4 | µs | ||
| tpv | Output data valid time, SDO CLOAD = 100pF (Figure 6-5) | SCLK | P port | 100 | ns | ||
| tps | Input data setup time, SDO CLOAD = 100pF (Figure 6-5) | P port | SCLK | 26 | ns | ||
| tph | Input data hold time, SDO CLOAD = 100pF (Figure 6-5) | SCLK | P port | 2.5 | ns | ||