SCPS299A May   2025  – September 2025 TXE8116-Q1 , TXE8124-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 SPI Bus Timing Requirements
    8. 5.8 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 I/O Port
      2. 7.3.2 Interrupt Output (INT)
      3. 7.3.3 Reset Input (RESET)
      4. 7.3.4 Fail-safe Mode
      5. 7.3.5 Software Reset Call
      6. 7.3.6 Burst Mode
      7. 7.3.7 Daisy Chain
      8. 7.3.8 Multi Port
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
    5. 7.5 Programming
      1. 7.5.1 SPI Interface
      2. 7.5.2 SPI Data Format
      3. 7.5.3 Writes
      4. 7.5.4 Reads
    6. 7.6 Register Maps
      1. 7.6.1 Control Register: Read/Write and Feature Address (B23 - B16)
      2. 7.6.2 Control Register: Port Selection and Multi Port (B15 - B8)
      3. 7.6.3 Register Descriptions
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Power Supply Recommendations
      1. 8.2.1 Power-On Reset Requirements
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage –0.5 6.5 V
VI Input voltage(2) –0.5 6.5 V
VO Output voltage(2) –0.5 6.5 V
IIK Input clamp current RESET, SCLK, SDI, CS VI < 0 -20 mA
IOK Output clamp current INT, SDO VO < 0 -20 mA
IIOK Input-output clamp current P0.0 - P2.7 VO < 0 or VO > VCC ±20 mA
IOL Continuous output low current VO = 0 to VCC 50 mA
IOH Continuous output high current VO = 0 to VCC –50 mA
ICC Continuous current through GND(3) -200 mA
ICC Continuous current through VCC(3) 160 mA
TJ Junction temperature -40 150 °C
Tstg Storage temperature -40 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.
The total current limits the number of channels that can run at full load.