SCPS299A May   2025  – September 2025 TXE8116-Q1 , TXE8124-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 SPI Bus Timing Requirements
    8. 5.8 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 I/O Port
      2. 7.3.2 Interrupt Output (INT)
      3. 7.3.3 Reset Input (RESET)
      4. 7.3.4 Fail-safe Mode
      5. 7.3.5 Software Reset Call
      6. 7.3.6 Burst Mode
      7. 7.3.7 Daisy Chain
      8. 7.3.8 Multi Port
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
    5. 7.5 Programming
      1. 7.5.1 SPI Interface
      2. 7.5.2 SPI Data Format
      3. 7.5.3 Writes
      4. 7.5.4 Reads
    6. 7.6 Register Maps
      1. 7.6.1 Control Register: Read/Write and Feature Address (B23 - B16)
      2. 7.6.2 Control Register: Port Selection and Multi Port (B15 - B8)
      3. 7.6.3 Register Descriptions
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Power Supply Recommendations
      1. 8.2.1 Power-On Reset Requirements
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TXE81XX-Q1 devices provide general purpose parallel input/output (I/O) expansion for the four wire Serial Peripheral Interface (SPI) protocol and is designed for 1.65V to 5.5V VCC operation.

The device supports 10MHz from 3.3V to 5.5V and 5MHz from 1.65V to 5.5V. I/O expanders, such as the TXE81XX-Q1, provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, and fans.

The TXE81XX-Q1 devices have I/O ports, which include additional features designed to enhance the I/O performance in terms of speed, power consumption, and flexibility. The additional features are: enable/disable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, programmable open-drain or push-pull outputs, and a fail-safe register mode which is enabled by the FAIL-SAFE pin.

Package Information
PART NUMBER(1) PACKAGE(2) PACKAGE SIZE(3)
TXE8124-Q1 (VSSOP, 32) 8mm × 5mm
(VQFN, 32) 5mm × 5mm
TXE8116-Q1 (VSSOP, 24) 6mm × 5mm
(VQFN, 24) 4mm × 4mm
TXE8124-Q1 supports I/O PORT 0, 1 and 2, TXE8116-Q1 supports I/O PORT 0 and 1.
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
TXE8116-Q1 TXE8124-Q1 Simplified Schematic Simplified Schematic