SLASFM6 October 2026 TAS2573
ADVANCE INFORMATION
Table 8-1 lists the BOM components required for the application. Table 8-2 lists other requirements for the application.
| PARAMETER | CONDITION | SPECIFICATION |
|---|---|---|
| VDD supply current(1) | VDD Y-bridge disabled, 48 ksps mode, all blocks enabled | < 15mA |
| VDD Y-bridge disabled, 96 ksps mode, all blocks enabled | < 20mA | |
| IOVDD supply current | 1.2V mode | < 1mA |
| 1.8V mode | < 1mA | |
| VBAT supply current | 1S or 2S mode of operation. Note: Current only through device VBAT pin, and not battery current taken through Boost inductor/SW pin. | < 10mA |