SLVSIF4 September 2026 TPS481HS04-Q1
ADVANCE INFORMATION
The TPS481HS04-Q1 device is a single channel, smart high-side switch controlled through a serial peripheral interface (SPI) and is intended for power distribution as well as actuator drive applications. The device integrates robust protection to ensure output wire and load protection against short circuit or overload conditions. The device features overcurrent protection which is configurable via SPI with sufficient flexibility to support loads that require large inrush currents, while providing improved protection. Further, the device integrates a programmable fuse profile (current versus time) that turns off the switch under persistent overload condition.
The device supports a SPI-configurable capacitive charging mode for ECU loads in power distribution switch applications. The device also includes two low power mode (LPM) states, an auto entry mode or a manual entry mode, that enables the device to provide current to the load ECU while only consuming about 10-20μA of current.
By reporting load current and the channel output voltage and output FET temperature to a system MCU, the device enables diagnosis of switch and load failures.
The TPS481HS04-Q1 is available in a QFN package which allows for reduced PCB footprint.