SLVSIF4 September 2026 TPS481HS04-Q1
ADVANCE INFORMATION
For this design example, use the input parameters shown in Table 9-2.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| VBB | 48V |
| Undervoltage lockout set point, V(VBB_UVLOF) |
24V |
| Load wakeup threshold, ILWU |
Small FET, 0.23A |
|
Current limit, ICL_REG |
8.1A |
| Output bulk capacitor, CBULK |
680μA |
|
I2t start threshold, INOM |
15.5A |
|
Overcurrent threshold, IOCP |
62.9A |