SLVSIF4 September 2026 TPS481HS04-Q1
ADVANCE INFORMATION
The device provides enhanced fault reporting through a FLT/WAKE status pin and fault status bits through SPI.
The FLT/WAKE status pin allows the device to interrupt the system when a fault has occurred on the device. The FLT/WAKE status pin is an open drain output that asserts low when a fault occurs on the device. For faults which are read clear, the FLT/WAKE pin will go high if the fault no longer exists and the specific register to clear the fault is read. Indication on the FLT/WAKE pin can be masked for some faults through FAULT_MASK register. See the FAULT_MASK register for more details.
The device also provides fault information through SPI through a global fault register (FAULT_GLOBAL) and channel specific fault registers (FLT_STAT_CHx) to enable the system to quickly diagnose what caused the fault in the device. The device outputs the FAULT_GLOBAL [15:8] bits on the SDO header so these status bits can be continosly read for each SPI transaction.
For more details on each of the individual fault status bits see the FAULT_GLOBAL and FLT_STAT_CHx registers in the register map.
Table 7-3 highlights how the device signals different events through the FLT/WAKE pin and the fault status bits.
| EVENT / FAULT | DETECTION | PROTECTION | FAULT_GLOBAL REPORTING | FLT_STAT_CHx REPORTING | FLT/WAKE INDICATION | |
|---|---|---|---|---|---|---|
| FET - Overtemperature Warning | Y | N | CHx_FLT | THERMAL_WRN_CHx | N | |
| FET - Temperature shutdown (TSD) | Y | Y | CHx_FLT and CHAN_OCP_I2T_TSD | THERMAL_WRN_CHx | Y | |
| IOCP - Immediate shutdown | Y | Y | CHx_FLT and CHAN_OCP_I2T_TSD | ILIMIT_CHx | Y | |
| ICL_REG - Current limit regulation | Y | Y | N/A | N/A | N | |
| ICL_REG - Current limit regulation - inrush period expiry | Y | Y | CHx_FLT and CHAN_OCP_I2T_TSD | ILIMIT_CHx | Y | |
| ICL_REG - Current limit regulation - TSD | Y | Y | CHx_FLT and CHAN_OCP_I2T_TSD | ILIMIT_CHx and THERMAL_SD_CHx | Y | |
| Channel in TRETRY (LATCH_CHx = 0) | Y | N/A | N/A | FLT_CHx | Y | |
| Channel is latched-off (LATCH_CHx = 1) | Y | N/A | N/A | LATCH_STAT_CHx and FLT_CHx | Y | |
| Limp Home Entry (LHI = 1) | Y | N/A | GLOBAL_ERR_WRN and LIMPHOME_STAT | N/A | N | |
| Active I2T Accumulation or Decrement | Y | N/A | N/A | I2T_MOD_CHx | N | |
| I2T Shutdown | Y | Y | CHx_FLT and CHAN_OCP_I2T_TSD | I2T_FLT_CHx and FLT_CHx | Y | |
| VOUT shorted to VBB | Y | N | CHx_FLT and OL_SHRT_VBB_OFF_FLT1 (if OL_SVBB_EN_CHx = 01) | OL_OFF_CHx (if OL_SVBB_EN_CHx = 01) | Y, unless masked | |
| Open load | Off State | Y | N | CHx_FLT and OL_SHRT_VBB_OFF_FLT (if OL_SVBB_EN_CHx=10) | OL_OFF_CHx (if OL_SVBB_EN_CHx=10) | Y, unless masked |
| On State | Y | N | N/A | N/A | N | |
| Reverse battery | Y | Y, with external components | N/A | N/A | N | |
| VBB UV warning | Y | N | GLOBAL_ERR_WRN and VBB_UV_WRN | N/A | N | |
| VBB_UVLO | Y | Y | GLOBAL_ERR_WRN and VBB_UVLO | N/A | Y | |
| VDD_UVLO | Y | Y | GLOBAL_ERR_WRN and VDD_UVLO | N/A | N | |
| Power on Reset (POR) | Y | Y | GLOBAL_ERR_WRN and POR | N/A | Y | |
| Loss of GND | Y | Y, with RSDO ≥ 768Ω | N/A | N/A | N | |
| SPI Watchdog Error | Y | N/A | GLOBAL_ERR_WRN and WD_ERR (if WD_EN = 1) | N/A | Y, unless masked | |
| SPI Frame Error | Y | N/A | GLOBAL_ERR_WRN and SPI_ERR | N/A | Y, unless masked | |
| SPI CRC Error | Y | N/A | GLOBAL_ERR_WRN and SPI_ERR (if CRC_EN = 1) | N/A | Y, unless masked | |