SLVSIF4 September 2026 TPS481HS04-Q1
ADVANCE INFORMATION
The device is able to detect an open load or a short-to-battery event when the channel output is disabled (FET is off). These will be referred to below as off state open load detection and off state short-to-battery detection. When the channel output is disabled, the device is able to distinguish between an open load event and a short-to-battery event through a defined sequence that will be discussed below. A block diagram for the off-state open load and off-state short-to-battery detection is shown in Figure 7-10.
The device also integrates a pull-down current (ISHRT_VBB) for each channel which can be used to help distinguish between an open load and a short-to-battery fault when the channel is disabled. The pull-down resistor is enabled when EN_PULL_DOWN_CHx bit is set.
.After some time delay based on output wire harness inductance, output capacitor and loading, SVBB_DIAG_EN_CHx bit can be enabled by MCU to enable an internal comparator which is used to detect if the VDS is above or below the VCHx(SHRT_VBB)
Once short to battery detection is complete without any fault then pull down resistor can be disabled and open load detection can be run. The device integrates a pull-up current source, OL_PU, for each channel which can be used to pull-up the output to determine if open load fault is present or not. The pull-up current source is enabled via EN_PULL_UP_CHx bit.
The strength of the internal pull-up can be programmed through the OL_PU_STR_CHx bits for each channel in the DIAG_CONFIG_CHx registers.
After some time delay based on output wire harness inductance, output capacitor and loading, OL_DIAG_EN_CHx bit can be enabled by MCU to enable an internal comparator which is used to detect if the output voltage is above or below the VCHx(SHRT_VBB).