SLVSIF4 September 2026 TPS481HS04-Q1
ADVANCE INFORMATION
When the channel output is enabled and the FET is on, the VOUT short-to-battery and open-load conditions can be measured with the current sense feature. In both cases, the load current is measured using the current sense circuit and the ADC (available in the ADC_RESULT_CHx_I registers). The current sense accuracy can be increased at low current levels by turning off the large FET and turning on the small FET. This is accomplished by setting the OL_ON_EN_CHx bit to 1 in the individual CHx_CONFIG register. However, the load current must be below IENTRY_OL_ON for this bit to take effect. This enables the ADC to measure the low load current with higher accuracy.
The ADC conversion equation for current sense for OL_ON_EN_CHx setting enabled is below:
with OL_ON_EN_CHx = 1,
It is recommended to only use OL_ON_EN_CHx = 1 mode with I2T disabled (I2T_EN = 0). If OL_ON_EN_CHx = 1 is used with I2T enabled (I2T_EN = 1) this could cause the channel to turn off at unintended lower I2T thresholds.