SLVSIF4 September   2026 TPS481HS04-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 SPI Timing Requirements
    7. 5.7 Switching Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Driving Capacitive, Resistive and Inductive Loads
      2. 7.3.2 Protection Mechanisms
        1. 7.3.2.1 Overcurrent Protection
          1. 7.3.2.1.1 Inrush Period - Overcurrent Protection
          2. 7.3.2.1.2 Overcurrent Protection - Steady State Operation
          3. 7.3.2.1.3 Programmable Fuse Protection
          4. 7.3.2.1.4 Immediate Shutdown Overcurrent Protection (IOCP)
        2. 7.3.2.2 Output Disable Function (OUT_DIS)
        3. 7.3.2.3 Thermal Shutdown
        4. 7.3.2.4 Reverse Battery
      3. 7.3.3 Diagnostic Mechanisms
        1. 7.3.3.1 Integrated ADC
        2. 7.3.3.2 Analog and Digital Current Sense Output
        3. 7.3.3.3 Output Voltage Measurement
        4. 7.3.3.4 MOSFET Temperature Measurement
        5. 7.3.3.5 VBB Voltage Measurement
        6. 7.3.3.6 VOUT Short-to-Battery and Open-Load
          1. 7.3.3.6.1 Measurement With Channel Output (FET) Enabled
          2. 7.3.3.6.2 Detection With Channel Output Disabled
        7. 7.3.3.7 VOUT Short-to-Battery or FET Short Detection For Power at All Times (PAAT) Loads
      4. 7.3.4 Fault Indication (FLT / WAKE)
      5. 7.3.5 SPI Mode Operation
    4. 7.4 Device Functional Modes
      1. 7.4.1 State Diagram
      2. 7.4.2 Power Down
      3. 7.4.3 SLEEP
      4. 7.4.4 Low Power Mode (LPM)
      5. 7.4.5 CONFIG or ACTIVE Mode
      6. 7.4.6 LIMPHOME Mode
    5. 7.5 TPS481HS04-Q1 Pre-production Silicon Limitations
      1. 7.5.1 SDO Pin Tristate Discrete Workaround (Only for parallel SPI configuration not for daisy chain)
  9. 8 Register Maps
    1. 8.1 TPS481HS04-Q1 Registers
    2. 8.2 EEPROM (NVM) Overview
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Tape and Reel Information
    2. 12.2 Mechanical Data

Overview

The TPS481HS04-Q1 device is a single-channel smart high-side switch intended for use with 12V automotive batteries. The TPS481HS04-Q1 device integrates SPI control and configuration as well digital readout with an ADC of key device and load diagnostics. The device incorporates all of the specific features needed for a power distribution switch as well as the traditional protective and diganostic functions seen in high side switches for actuator drive applications.

Diagnostics features include a digital current, output voltage and FET temperature sense output that can be read over the SPI serial interface. The high-accuracy load current sense allows for diagnostics of complex loads. The output voltage sense and FET temperature sense fearures in the device enables diagnosis of the switch and load failures.

This device includes protection through thermal shutdown, overcurrent protection, transient withstand, and reverse battery operation. In addition, the device also includes an SPI-configurable wire-harness protection function through a defined fuse or tme-current curve. The protection works in conjunction with an immediate switch-off overcurrent protection with an SPI-configurable threshold to fully protect against overload and short circuit faults.

The TPS481HS04-Q1device also integrates a low quiescent current mode where the device can provide currents in the 100s of mA range while consuming only micro-amps of current. The device automatically switches to the high-current mode on an increase in load current and provide a wake signal to the MCU. Further, the device includes a capacitive charging mode that reduces the peak current load on the supply. Together, the two features support power distribution switch to off-board ECU applications.

For more details on the diagnosis, power distribution and protection features, refer to the Feature Description and Application Information sections of the document.

The TPS481HS04-Q1 is one device in a family of TI high side switches. For each device, the part number indicates elements of the device behavior. Figure 7-1 gives an example of the device nomenclature.

TPS481HS04-Q1 Naming ConventionFigure 7-1 Naming Convention