SLVSIL5A May 2025 – September 2025 UCC25661-Q1
PRODUCTION DATA
First, determine the transformer turns ratio by the nominal input and output voltages.
Then determine the LLC gain range MG(min) and MG(max). Assume there is a 0.5V drop in the rectifier diodes (Vf) and an additional 0.5V due to other losses (Vloss). If using synchronous rectification like in reference design PMP23454, exclude the Vf term from below equation.