SLVSIL5A May 2025 – September 2025 UCC25661-Q1
PRODUCTION DATA
The LL pin voltage (VLLB) and the resistor divider that connect to the LL pin allow the user to set the HFBurstEntry and LFBurstEntry thresholds:
As shown in Table 7-1, (VLLA – VLLB) voltage determines the VLLB / HFBurstEntry ratio (a).
For UCC25661EVM-128, (VLLB/HFBurstEntry) = 0.55 is considered. Verify that the (VLLA – VLLB) value is between 1.087V and 1.391V.
Then HFBurstEntry is related to LL pin voltage as Equation 80 calculates.
The LFBurstEntry is related to LL pin voltage as Equation 81 calculates.
Based on FBReplica vs Pin curve and hardware testing, optimize VLLB and (VLLA-VLLB) to meet the desired performance.
For UCC25661EVM-128, VLLB = 1.2V and VLLA = (max voltage of [VLLA – VLLB]) – 0.1V are considered. By substituting these values in Equation 78, Equation 79, RLLupper is calculated as 538k and RLLlower is calculated as 170k.
Finally RLLupper = 536kΩ and RLLlower = 169kΩ are chosen for UCC25661EVM-128.
The final burst entries are calculated with the following equations.