SLVSIL5A May   2025  – September 2025 UCC25661-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Power Proportional Control
        1. 7.3.1.1 Voltage Feedforward
      2. 7.3.2 VCR Synthesizer
        1. 7.3.2.1 TSET Programming
      3. 7.3.3 Feedback Chain (Control Input)
      4. 7.3.4 Adaptive Dead Time
      5. 7.3.5 Input Voltage Sensing
        1. 7.3.5.1 Brownin and Brownout Thresholds and Options
        2. 7.3.5.2 Output OVP and External OTP
      6. 7.3.6 Resonant Tank Current Sensing
    4. 7.4 Protections
      1. 7.4.1 Zero Current Switching (ZCS) Protection
      2. 7.4.2 Minimum Current Turn-off During Soft Start
      3. 7.4.3 Cycle-by-Cycle Current Limit and Short Circuit Protection
      4. 7.4.4 Overload Protection (OLP)
      5. 7.4.5 VCC OVP Protection
    5. 7.5 Device Functional Modes
      1. 7.5.1 Startup
        1. 7.5.1.1 With HV Startup
        2. 7.5.1.2 Without HV Startup
      2. 7.5.2 Soft Start Ramp
        1. 7.5.2.1 Startup Transition to Regulation
      3. 7.5.3 Light Load Management
        1. 7.5.3.1 Operating Modes (Burst Pattern)
        2. 7.5.3.2 Mode Transition Management
        3. 7.5.3.3 Burst Mode Thresholds Programming
        4. 7.5.3.4 PFC On/Off
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  LLC Power Stage Requirements
        2. 8.2.2.2  LLC Gain Range
        3. 8.2.2.3  Select Ln and Qe
        4. 8.2.2.4  Determine Equivalent Load Resistance
        5. 8.2.2.5  Determine Component Parameters for LLC Resonant Circuit
        6. 8.2.2.6  LLC Primary-Side Currents
        7. 8.2.2.7  LLC Secondary-Side Currents
        8. 8.2.2.8  LLC Transformer
        9. 8.2.2.9  LLC Resonant Inductor
        10. 8.2.2.10 LLC Resonant Capacitor
        11. 8.2.2.11 LLC Primary-Side MOSFETs
        12. 8.2.2.12 Design Considerations for Adaptive Dead-Time
        13. 8.2.2.13 LLC Rectifier Diodes
        14. 8.2.2.14 LLC Output Capacitors
        15. 8.2.2.15 HV Pin Series Resistors
        16. 8.2.2.16 BLK Pin Voltage Divider
        17. 8.2.2.17 ISNS Pin Differentiator
        18. 8.2.2.18 TSET Pin
        19. 8.2.2.19 OVP/OTP Pin
        20. 8.2.2.20 Burst Mode Programming
        21. 8.2.2.21 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 VCCP Pin Capacitor
      2. 8.3.2 Boot Capacitor
      3. 8.3.3 V5P Pin Capacitor
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

LLC Output Capacitors

The LLC converter topology does not require an output filter. Use a small second stage filter inductor to reduce peak-to-peak output ripple. Assuming that the output capacitors carry the full wave output current of the rectifier, the capacitor ripple current rating is:

Equation 47. I R E C T = π 2 2 I O U T = π 2 2 × 15 = 16.66 A

In this design, capacitors with 20V rating are used for 12V output voltage:

Equation 48. V L L C c a p = 20 V

The capacitor RMS current rating is:

Equation 49. I C o u t = π 2 2 I O U T 2 - I O U T 2 = π 2 2 × 15 2 - 15 2 = 7.251 A

Solid aluminum capacitors with conductive polymer technology have high ripple-current ratings and are a good choice, especially if the design is required to operate at colder temperatures. Connect multiple capacitors in parallel if the ripple-current rating for a single capacitor is not sufficient.

The ripple voltage at the output of the LLC stage is a function of the amount of AC current that flows in the capacitors. To estimate the ripple voltage, assume that all the current, including the DC current in the load, flows in the filter capacitors.

Equation 50. E S R m a x = V O U T p k - p k I R E C T p k = 0.12 v 2 π 4 × 15 A = 5.1 m Ω

The capacitor specifications are:

  • Voltage rating: 20V
  • Ripple current rating: 7.251A
  • Effective ESR: < 5.1mΩ