SLVSIL5A May 2025 – September 2025 UCC25661-Q1
PRODUCTION DATA
Figure 8-1 below shows a typical half bridge LLC application using UCC25661-Q1 as the controller. For designers that would prefer to avoid optocoupler based feedback due to lifetime reliability concerns, see PMP31342 and use ISOM8110-Q1 opto-emulator, note that opto-emulator has relatively higher standby power relative to optocoupler.