SLVSIL5A May 2025 – September 2025 UCC25661-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| HV, HS | Input voltage | 640 | V | ||
| VVCCP | Supply voltage | 15 | 18.5 | V | |
| HB - HS | Driver bootstrap voltage | 10 | 14 | 17.5 | V |
| CB | Ceramic bypass capacitor from HB to HS | 0.1 | 5 | µF | |
| CVCCP | VCCP pin decoupling capacitor | 33 | 470 | µF | |
| IVCCPMAX | Maximum input current of VCCP | 100 | mA | ||
| TA | Operating ambient temperature | -40 | 125 | °C |