SLVSIL5A May 2025 – September 2025 UCC25661-Q1
PRODUCTION DATA
Figure 5-1 DDB Package, 16-Pin SOIC; Pins 2 and 13
Removed (Top View)| PIN(1) | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| HV | 1 | I | High-voltage (HV) start-up. This pin is used to perform HV start-up. After start-up is completed, the HV pin is used for AC presence detection. This pin is connected to the rectified AC line (for UCC256614-Q1) or input bulk capacitor (for UCC256612-Q1, UCC256614-Q1, and UCC256615-Q1). |
| 2 | - | Missing. HV spacer for creepage between high voltage and low voltage pins | |
| BLK | 3 | I | Bulk DC voltage sensing and input for feedforward control. Connect BLK through a resistor divider between positive terminal of bulk capacitor and GNDP to set the LLC converter start and stop voltage thresholds. See Section 7.3.5.1 for more details. |
| OVP/OTP | 4 | I | Overvoltage protection and external overtemperature protection input. Connect OVP/OTP to GNDP through an NTC resistor and to VCCP through zener diode. See Section 7.3.5.2 for more details. |
| FB | 5 | I | Feedback control input. Connect FB to the collector pin of an optocoupler in the isolated feedback network. See Section 7.3.3 for more details. |
| LL | 6 | I | Light load operation and burst mode threshold setting input. Connect LL to the center node of resistor divider between V5P an GNDP. The impedance and voltage at LL pin is used to select the thresholds for high frequency and low frequency burst mode operation. See Section 7.5.3 for more details. |
| TSET | 7 | I/O | VCR Synthesizer Time Constants
Setting Input and PFC on/off output (UCC256614-Q1). Connect TSET to the center node
of resistor divider between V5P and GNDP to program the internal resonant integrator
(VCR synthesizer) time constants, maximum dead time and minimum switching frequency
down to which IPPC is maintained. After programming phase ends during controller power up, TSET pin provides PFC on/off signal in UCC256614-Q1 variant. |
| V5P | 8 | P | 5V Internal regulator output. Connect a decoupling capacitor (recommended value between 1µF and 4.7µF) from V5P to GNDP. Place this capacitor close to the V5P pin. |
| ISNS | 9 | I | Resonant circuit current sense input.
Connect ISNS pin to resonant capacitor through a series differentiator capacitor and
a current sense resistor to GNDP. This pin senses the differentiated resonant capacitor voltage. This signal is internally used to:
See Section 8.2.2.17 for more details. |
| GNDP | 10 | P | Ground reference pin. Connect GNDP to primary-side bulk capacitor negative terminal. |
| LO | 11 | O | Low-side switch gate driver output. Connect to low-side switch gate terminal with a minimal gate drive circuit loop area. |
| VCCP | 12 | P | IC supply voltage pin. Connect a low-ESR
ceramic decoupling capacitor between VCCP and GNDP. For applications including an
auxiliary bias winding on the LLC transformer, the VCCP pin is connected through a
diode to the bias winding. For applications where HV start-up is disabled, VCCP is
supplied by an auxiliary bias supply. VCCP pin internally clamps to 19V. |
| 13 | N/A | Missing pin. High-voltage spacer for creepage between high-voltage and low-voltage pins. | |
| HB | 14 | P | High-side gate driver bias input. Connect a capacitor (minimum of 0.1µF) between HB and HS pins. See Section 8.3.2 for more details. |
| HO | 15 | O | High-side switch gate driver output. Connect to high-side switch gate terminal with a minimal gate drive circuit loop area. |
| HS | 16 | P | High-side gate driver return path and switching node connection input. Connect to the switching node of the half-bridge structure of the LLC converter. The voltage at this pin used to determine the adaptive dead time. See Section 7.3.4 for more details. |