SLVSIL5A May   2025  – September 2025 UCC25661-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Power Proportional Control
        1. 7.3.1.1 Voltage Feedforward
      2. 7.3.2 VCR Synthesizer
        1. 7.3.2.1 TSET Programming
      3. 7.3.3 Feedback Chain (Control Input)
      4. 7.3.4 Adaptive Dead Time
      5. 7.3.5 Input Voltage Sensing
        1. 7.3.5.1 Brownin and Brownout Thresholds and Options
        2. 7.3.5.2 Output OVP and External OTP
      6. 7.3.6 Resonant Tank Current Sensing
    4. 7.4 Protections
      1. 7.4.1 Zero Current Switching (ZCS) Protection
      2. 7.4.2 Minimum Current Turn-off During Soft Start
      3. 7.4.3 Cycle-by-Cycle Current Limit and Short Circuit Protection
      4. 7.4.4 Overload Protection (OLP)
      5. 7.4.5 VCC OVP Protection
    5. 7.5 Device Functional Modes
      1. 7.5.1 Startup
        1. 7.5.1.1 With HV Startup
        2. 7.5.1.2 Without HV Startup
      2. 7.5.2 Soft Start Ramp
        1. 7.5.2.1 Startup Transition to Regulation
      3. 7.5.3 Light Load Management
        1. 7.5.3.1 Operating Modes (Burst Pattern)
        2. 7.5.3.2 Mode Transition Management
        3. 7.5.3.3 Burst Mode Thresholds Programming
        4. 7.5.3.4 PFC On/Off
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  LLC Power Stage Requirements
        2. 8.2.2.2  LLC Gain Range
        3. 8.2.2.3  Select Ln and Qe
        4. 8.2.2.4  Determine Equivalent Load Resistance
        5. 8.2.2.5  Determine Component Parameters for LLC Resonant Circuit
        6. 8.2.2.6  LLC Primary-Side Currents
        7. 8.2.2.7  LLC Secondary-Side Currents
        8. 8.2.2.8  LLC Transformer
        9. 8.2.2.9  LLC Resonant Inductor
        10. 8.2.2.10 LLC Resonant Capacitor
        11. 8.2.2.11 LLC Primary-Side MOSFETs
        12. 8.2.2.12 Design Considerations for Adaptive Dead-Time
        13. 8.2.2.13 LLC Rectifier Diodes
        14. 8.2.2.14 LLC Output Capacitors
        15. 8.2.2.15 HV Pin Series Resistors
        16. 8.2.2.16 BLK Pin Voltage Divider
        17. 8.2.2.17 ISNS Pin Differentiator
        18. 8.2.2.18 TSET Pin
        19. 8.2.2.19 OVP/OTP Pin
        20. 8.2.2.20 Burst Mode Programming
        21. 8.2.2.21 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 VCCP Pin Capacitor
      2. 8.3.2 Boot Capacitor
      3. 8.3.3 V5P Pin Capacitor
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Zero Current Switching (ZCS) Protection

ZCS protection is a necessary function for LLC converters to avoid crossing over into the capacitive region of operation. In the capacitive region, the reverse recovery of the body diode allows both switches to briefly conduct simultaneously, damaging the MOSFETs. In addition, the gain versus frequency relationship inverts in the capacitive region and can cause the converter to completely lose regulation of the power stage.

The goal of the ZCS protection is to confirm that the MOSFET can be turned off before the current inverts, eliminating possibility of a hard reverse recovery of the MOSFET body diode, increasing the reliability of the power stage. The minimum turn off current is set at a threshold which can increase the chances of achieving ZVS, or close to ZVS switching for switches under this condition.

Coupled with the dead time engine which looks at both the slew done signal and the IPOL signal, verify that the opposite MOSFET turns on at the valley point of the VDS voltage, minimizing turn-on losses.

UCC25661-Q1 ZCS Protection Figure 7-9 ZCS Protection

When operation nears the inductive and capacitive boundary, the resonant current decreases before the gate is turned off. If the ISNS waveform is less than the VISNS_ZCS threshold, the gate pulse HO is terminated early, instead of waiting for the VCR waveform to cross the VTH boundary. The early gate termination scheme is capable of leaving enough resonant current at the gate turn-off edge to drive the ZVS transition during the dead-time. Similar explanation holds good for the LO gate pulse.

UCC25661-Q1 ZCS Prevention Scheme When the
                    High-Side MOSFET is On Figure 7-10 ZCS Prevention Scheme When the High-Side MOSFET is On

The shape of the resonant current located below the resonant frequency poses a challenge when detecting the correct falling edge of the resonant current waveform. The UCC25661x-Q1 implements additional logic to check that the correct falling edge of the ISNS signal is detected to avoid false tripping.

To improve robustness against noise, the ISNS ZCS comparators are blanked at the rising edge of HO or LO gate. The same blanking time tleb is used for both the VCR comparators and the ISNS ZCS comparators.

When a ZCS event is detected, the internal soft start ramp voltage slowly reduces. When the internal soft start ramps down, the switching frequency is forced to increase, forcing the converter out of the capacitive region.

In the event of a persistent ZCS condition for a period of TZCSFault, the UCC25661x-Q1 controller ceases switching and move to the fault state.