SLVSIL5A May 2025 – September 2025 UCC25661-Q1
PRODUCTION DATA
BLK pin senses the LLC DC input voltage and determines when to turn on and off the LLC converter. Also, BLK pin voltage is used for feedforward compensation. Size the resistor divider so that the current in the divider is larger than the leakage into the BLK pin (Iblksink). The maximum desired power consumption of the BLK pin resistor divider is PBLKsns = 15mW. The BLK sense resistor total value is given by:
Select 365V as the LLC start-up voltage. Relate VBLKStart to VBLKStop, VBLKStartHys, IBLKSink as below:
For VBLKStop = 1V, VBLKStartHys = 0.1V, IBLKSink = 5μA, RBLKupper, and RBLKlower are obtained as 10MΩ and 35.4kΩ respectively.
A standard value of 35.4kΩ is selected for RBLKlower and a standard value of ×3 3.3MΩ in series is selected for RBLKupper.
The actual start-up voltage is calculated using:
The power consumption in BLK resistors is calculated using:
The LLC turn off voltage is calculated using: