SLVSIL5A May 2025 – September 2025 UCC25661-Q1
PRODUCTION DATA
The VTSETB voltage configures the minimum frequency for IPPC operation and the dead time. VTSETA – VTSETB configures the integrator time constants and sets the FBReplica magnitude for a given power output and helps setting OLP and OCP thresholds independently. In the table value TSET voltage values indicated are nominal values. Maximum and minimum range used for each TSET setting are within ±48mV of the nominal value.
| TSET Option Number | TSET Voltage (V) for 3.5V OCP | Minimum Frequency for IPPC Operation (kHz) | Integrator Time Constant (ns) | Maximum Dead-Time (μs) |
|---|---|---|---|---|
| 17 | 2.295 | 698.6 | 68 | 0.5 |
| 16 | 2.168 | 591.6 | 80 | 0.5 |
| 15 | 2.041 | 501 | 93 | 0.5 |
| 14 | 1.914 | 424.3 | 112 | 0.5 |
| 13 | 1.787 | 359.3 | 132 | 1 |
| 12 | 1.66 | 304.3 | 156 | 1 |
| 11 | 1.533 | 256.7 | 184 | 1 |
| 10 | 1.416 | 218.2 | 214 | 1 |
| 9 | 1.299 | 184.8 | 257 | 1 |
| 8 | 1.182 | 156.5 | 304 | 1 |
| 7 | 1.074 | 132.5 | 359 | 1 |
| 6 | 0.967 | 112.2 | 424 | 1 |
| 5 | 0.850 | 95 | 490 | 1 |
| 4 | 0.742 | 80.5 | 588 | 1 |
| 3 | 0.644 | 68.1 | 694 | 1 |
| 2 | 0.547 | 57.7 | 820 | 1 |
| 1 | 0.450 | 48.9 | 968 | 1 |
| X(1) | < 0.392 | — | X | — |