SLVUCI2A March   2023  – May 2025 AM68 , AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VP-Q1 , TDA4VPE-Q1 , TPS6594-Q1

 

  1.   1
  2.   TPS6594133A-Q1 PMIC User Guide for Jacinto J784S4 or J721S2, PDN-3A, PDN-3B, PDN-3F
  3.   Trademarks
  4. 1Introduction
  5. 2Processor Connections
    1. 2.1 Power Mapping
    2. 2.2 Control Mapping
  6. 3Supporting Functional Safety Systems
    1. 3.1 Achieving ASIL-B System Requirements
    2. 3.2 Achieving up to ASIL-D System Requirements
  7. 4Static NVM Settings
    1. 4.1  Application-Based Configuration Settings
    2. 4.2  Device Identification Settings
    3. 4.3  BUCK Settings
    4. 4.4  LDO Settings
    5. 4.5  VCCA Settings
    6. 4.6  GPIO Settings
    7. 4.7  Finite State Machine (FSM) Settings
    8. 4.8  Interrupt Settings
    9. 4.9  POWERGOOD Settings
    10. 4.10 Miscellaneous Settings
    11. 4.11 Interface Settings
    12. 4.12 Multi-Device Settings
    13. 4.13 Watchdog Settings
  8. 5Pre-Configurable Finite State Machine (PFSM) Settings
    1. 5.1 Configured States
    2. 5.2 PFSM Triggers
    3. 5.3 Power Sequences
      1. 5.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 5.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 5.3.3 ACTIVE_TO_WARM
      4. 5.3.4 ESM_SOC_ERROR
      5. 5.3.5 PWR_SOC_ERROR
      6. 5.3.6 MCU_TO_WARM
      7. 5.3.7 TO_MCU
      8. 5.3.8 TO_ACTIVE
      9. 5.3.9 TO_RETENTION
  9. 6Application Examples
    1. 6.1 Initialization
    2. 6.2 Moving Between States; ACTIVE, MCU ONLY and RETENTION
      1. 6.2.1 ACTIVE
      2. 6.2.2 MCU ONLY
      3. 6.2.3 RETENTION
    3. 6.3 Entering and Exiting Standby
    4. 6.4 Entering and Existing LP_STANDBY
  10. 7Impact of NVM Changes
  11. 8References
  12. 9Revision History

TO_SAFE_SEVERE and TO_SAFE

The TO_SAFE_SEVERE and TO_SAFE are distinct sequences that occur before transitioning to the SAFE state. Both sequences shut down all rails without delay. The TO_SAFE_SEVERE sequence immediately ceases BUCK switching and enables the pulldown resistors of the BUCKs and LDOs. The objective of the TO_SAFE_SEVERE sequence is to prevent any damage to the PMIC in case of over voltage on VCCA or thermal shutdown. The timing is illustrated in Figure 5-2. The TO_SAFE sequence does not reset the BUCK regulators until after the regulators are turned off.

TPS6594-Q1 TO_SAFE_SEVERE and TO_SAFE
                    Power Sequences Figure 5-2 TO_SAFE_SEVERE and TO_SAFE Power Sequences

TO_SAFE sequence delays the TPS6594133A by 16 ms. The delay ensures that the PMIC finishes after . After these delays, the following instructions are executed on the PMIC:

After the power sequence shown in Figure 5-2, the TO_SAFE_SEVERE sequence executes the following instructions:

// TPS6594133A 
// Clear AMUXOUT_EN 
REG_WRITE_MASK_IMM ADDR=0x81 DATA=0x00 MASK=0xEF
The TPS6594133A has an additional delay of 500 ms at the end of the TO_SAFE_SEVERE sequence. It is important to note that the recovery is not attempted until after the sequence delay is complete.