SLVUCI2A March 2023 – May 2025 AM68 , AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VP-Q1 , TDA4VPE-Q1 , TPS6594-Q1
These settings detail the voltages, configurations, and monitoring of the BUCK rails stored in the NVM. All these settings can be changed though I2C after startup. Some settings, typically the enable bits, are also changed by the PFSM, as described in Section 5.3.
After the Section 5.3.8 sequence has completed, the BUCKx_EN bit is set for BUCK1, BUCK3, BUCK4, and BUCK5 in the TPS6594133A. The BUCKx_RV_SEL bit is cleared for all BUCKs. The other bits remain unchanged, but they are still accessible via I2C.
| Register Name | Field Name | TPS6594 | |
|---|---|---|---|
| Value | Description | ||
| BUCK1_CTRL | BUCK1_EN | 0x0 | Disabled; BUCK1 regulator |
| BUCK1_FPWM | 0x0 | PFM and PWM operation (AUTO mode). | |
| BUCK1_FPWM_MP | 0x0 | Automatic phase adding and shedding. | |
| BUCK1_VMON_EN | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | |
| BUCK1_VSEL | 0x0 | BUCK1_VOUT_1 | |
| BUCK1_PLDN | 0x1 | Enabled; Pull-down resistor | |
| BUCK1_RV_SEL | 0x1 | Enabled | |
| BUCK1_CONF | BUCK1_SLEW_RATE | 0x4 | 2.5 mV/μs |
| BUCK1_ILIM | 0x5 | 5.5 A | |
| BUCK2_CTRL | BUCK2_EN | 0x0 | Disabled; BUCK2 regulator |
| BUCK2_FPWM | 0x0 | PFM and PWM operation (AUTO mode). | |
| BUCK2_VMON_EN | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | |
| BUCK2_VSEL | 0x0 | BUCK2_VOUT_1 | |
| BUCK2_PLDN | 0x1 | Enabled; Pull-down resistor | |
| BUCK2_RV_SEL | 0x1 | Enabled | |
| BUCK2_CONF | BUCK2_SLEW_RATE | 0x4 | 2.5 mV/μs |
| BUCK2_ILIM | 0x5 | 5.5 A | |
| BUCK3_CTRL | BUCK3_EN | 0x0 | Disabled; BUCK3 regulator |
| BUCK3_FPWM | 0x0 | PFM and PWM operation (AUTO mode). | |
| BUCK3_FPWM_MP | 0x0 | Automatic phase adding and shedding. | |
| BUCK3_VMON_EN | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | |
| BUCK3_VSEL | 0x0 | BUCK3_VOUT_1 | |
| BUCK3_PLDN | 0x1 | Enabled; Pull-down resistor | |
| BUCK3_RV_SEL | 0x1 | Enabled | |
| BUCK3_CONF | BUCK3_SLEW_RATE | 0x4 | 2.5 mV/μs |
| BUCK3_ILIM | 0x5 | 5.5 A | |
| BUCK4_CTRL | BUCK4_EN | 0x0 | Disabled; BUCK4 regulator |
| BUCK4_FPWM | 0x0 | PFM and PWM operation (AUTO mode). | |
| BUCK4_VMON_EN | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | |
| BUCK4_VSEL | 0x0 | BUCK4_VOUT_1 | |
| BUCK4_PLDN | 0x1 | Enabled; Pull-down resistor | |
| BUCK4_RV_SEL | 0x1 | Enabled | |
| BUCK4_CONF | BUCK4_SLEW_RATE | 0x3 | 5.0 mV/μs |
| BUCK4_ILIM | 0x5 | 5.5 A | |
| BUCK5_CTRL | BUCK5_EN | 0x0 | Disabled; BUCK5 regulator |
| BUCK5_FPWM | 0x0 | PFM and PWM operation (AUTO mode). | |
| BUCK5_VMON_EN | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | |
| BUCK5_VSEL | 0x0 | BUCK5_VOUT_1 | |
| BUCK5_PLDN | 0x1 | Enable Pull-down resistor | |
| BUCK5_RV_SEL | 0x1 | Enabled | |
| BUCK5_CONF | BUCK5_SLEW_RATE | 0x4 | 2.5 mV/μs |
| BUCK5_ILIM | 0x3 | 3.5 A | |
| BUCK1_VOUT_1 | BUCK1_VSET1 | 0x73 | 1.10 V |
| BUCK1_VOUT_2 | BUCK1_VSET2 | 0x73 | 1.10 V |
| BUCK2_VOUT_1 | BUCK2_VSET1 | 0x73 | 1.10 V |
| BUCK2_VOUT_2 | BUCK2_VSET2 | 0x73 | 1.10 V |
| BUCK3_VOUT_1 | BUCK3_VSET1 | 0x41 | 0.850 V |
| BUCK3_VOUT_2 | BUCK3_VSET2 | 0x41 | 0.850 V |
| BUCK4_VOUT_1 | BUCK4_VSET1 | 0xb2 | 1.80 V |
| BUCK4_VOUT_2 | BUCK4_VSET2 | 0xb2 | 1.80 V |
| BUCK5_VOUT_1 | BUCK5_VSET1 | 0x41 | 0.850 V |
| BUCK5_VOUT_2 | BUCK5_VSET2 | 0x41 | 0.850 V |
| BUCK1_PG_WINDOW | BUCK1_OV_THR | 0x3 | +5% / +50 mV |
| BUCK1_UV_THR | 0x3 | -5% / -50 mV | |
| BUCK2_PG_WINDOW | BUCK2_OV_THR | 0x3 | +5% / +50 mV |
| BUCK2_UV_THR | 0x3 | -5% / -50 mV | |
| BUCK3_PG_WINDOW | BUCK3_OV_THR | 0x3 | +5% / +50 mV |
| BUCK3_UV_THR | 0x3 | -5% / -50 mV | |
| BUCK4_PG_WINDOW | BUCK4_OV_THR | 0x3 | +5% / +50 mV |
| BUCK4_UV_THR | 0x3 | -5% / -50 mV | |
| BUCK5_PG_WINDOW | BUCK5_OV_THR | 0x3 | +5% / +50 mV |
| BUCK5_UV_THR | 0x3 | -5% / -50 mV | |