SLVUCI2A March 2023 – May 2025 AM68 , AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VP-Q1 , TDA4VPE-Q1 , TPS6594-Q1
These settings detail the voltages, configurations, and monitoring of the LDO rails stored in the NVM. All these settings can be changed though I2C after startup. Some settings, typically the enable bits, are also changed by the PFSM, as described in Section 5.3.
After the Section 5.3.8 sequence has completed, the LDOx_EN and LDOx_VMON_EN bits are set and the LDOx_RV_SEL bit is cleared for all LDOs. LDO2 _BYPASS is 0 when power is first applied but changes to 1 if PMIC detects VCCA centered around 3.3V. The other bits remain unchanged, but they are still accessible via I2C.
| Register Name | Field Name | TPS6594 | |
|---|---|---|---|
| Value | Description | ||
| LDO1_CTRL | LDO1_EN | 0x0 | Disabled; LDO1 regulator. |
| LDO1_SLOW_RAMP | 0x0 | 25mV/us max ramp up slew rate for LDO output from 0.3V to 90% of LDOn_VSET | |
| LDO1_PLDN | 0x1 | 125 Ohm | |
| LDO1_VMON_EN | 0x0 | Disable OV and UV comparators. | |
| LDO1_RV_SEL | 0x1 | Enabled | |
| LDO2_CTRL | LDO2_EN | 0x0 | Disabled; LDO2 regulator. |
| LDO2_SLOW_RAMP | 0x0 | 25mV/us max ramp up slew rate for LDO output from 0.3V to 90% of LDOn_VSET | |
| LDO2_PLDN | 0x1 | 125 Ohm | |
| LDO2_VMON_EN | 0x0 | Disabled; OV and UV comparators. | |
| LDO2_RV_SEL | 0x1 | Enabled | |
| LDO3_CTRL | LDO3_EN | 0x0 | Disabled; LDO3 regulator. |
| LDO3_SLOW_RAMP | 0x0 | 25mV/us max ramp up slew rate for LDO output from 0.3V to 90% of LDOn_VSET | |
| LDO3_PLDN | 0x1 | 125 Ohm | |
| LDO3_VMON_EN | 0x0 | Disabled; OV and UV comparators. | |
| LDO3_RV_SEL | 0x1 | Enabled | |
| LDO4_CTRL | LDO4_EN | 0x0 | Disabled; LDO4 regulator. |
| LDO4_SLOW_RAMP | 0x0 | 25mV/us max ramp up slew rate for LDO output from 0.3V to 90% of LDOn_VSET | |
| LDO4_PLDN | 0x1 | 125 Ohm | |
| LDO4_VMON_EN | 0x0 | Disabled; OV and UV comparators. | |
| LDO4_RV_SEL | 0x1 | Enabled | |
| LDO1_VOUT | LDO1_VSET | 0x1c | 1.80 V |
| LDO1_BYPASS | 0x0 | Linear regulator mode. | |
| LDO2_VOUT | LDO2_VSET | 0x3a | 3.30 V |
| LDO2_BYPASS | 0x0 | Linear regulator mode. | |
| LDO3_VOUT | LDO3_VSET | 0x8 | 0.80 V |
| LDO3_BYPASS | 0x0 | Linear regulator mode. | |
| LDO4_VOUT | LDO4_VSET | 0x38 | 1.800 V |
| LDO1_PG_WINDOW | LDO1_OV_THR | 0x3 | +5% / +50 mV |
| LDO1_UV_THR | 0x3 | -5% / -50 mV | |
| LDO2_PG_WINDOW | LDO2_OV_THR |
0x7 |
+10% / +100mV |
| LDO2_UV_THR |
0x7 |
-10%/ -100mV |
|
| LDO3_PG_WINDOW | LDO3_OV_THR | 0x3 | +5% / +50 mV |
| LDO3_UV_THR | 0x3 | -5% / -50 mV | |
| LDO4_PG_WINDOW | LDO4_OV_THR | 0x3 | +5% / +50 mV |
| LDO4_UV_THR | 0x3 | -5% / -50 mV | |