SLVUCI2A March 2023 – May 2025 AM68 , AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VP-Q1 , TDA4VPE-Q1 , TPS6594-Q1
These settings detail the default monitoring on VCCA. When voltage is first applied to VCCA that is greater than UVLO, the PMIC sets VCCA_VMON_EN high and sets VCCA_PG_SET to 3.3V or 5V based on sensed VCCA voltage. The settings found in registers VCCA_VMON_CTRL and VCCA_PG_WINDOW can be changed though I2C after startup.
| Register Name | Field Name | TPS6594 | |
|---|---|---|---|
| Value | Description | ||
| VCCA_VMON_CTRL | VMON_DEGLITCH_SEL | 0x0 | 4 us |
| VCCA_VMON_EN | 0x0 | Disabled; OV and UV comparators. | |
| VCCA_PG_WINDOW | VCCA_OV_THR | 0x7 | +10% |
| VCCA_UV_THR | 0x7 | -10% | |
| VCCA_PG_SET | 0x1 | 5V | |
| GENERAL_REG_1 | FAST_VCCA_OVP | 0x0 | slow, 4us deglitch filter enabled |
| GENERAL_REG_3 | LPM_EN_DISABLES_VCCA_VMON | 0x1 | VCCA_VMON enabled if VCCA_VMON_EN=1 and LPM_EN=0 |