SLVUCI2A March   2023  – May 2025 AM68 , AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VP-Q1 , TDA4VPE-Q1 , TPS6594-Q1

 

  1.   1
  2.   TPS6594133A-Q1 PMIC User Guide for Jacinto J784S4 or J721S2, PDN-3A, PDN-3B, PDN-3F
  3.   Trademarks
  4. 1Introduction
  5. 2Processor Connections
    1. 2.1 Power Mapping
    2. 2.2 Control Mapping
  6. 3Supporting Functional Safety Systems
    1. 3.1 Achieving ASIL-B System Requirements
    2. 3.2 Achieving up to ASIL-D System Requirements
  7. 4Static NVM Settings
    1. 4.1  Application-Based Configuration Settings
    2. 4.2  Device Identification Settings
    3. 4.3  BUCK Settings
    4. 4.4  LDO Settings
    5. 4.5  VCCA Settings
    6. 4.6  GPIO Settings
    7. 4.7  Finite State Machine (FSM) Settings
    8. 4.8  Interrupt Settings
    9. 4.9  POWERGOOD Settings
    10. 4.10 Miscellaneous Settings
    11. 4.11 Interface Settings
    12. 4.12 Multi-Device Settings
    13. 4.13 Watchdog Settings
  8. 5Pre-Configurable Finite State Machine (PFSM) Settings
    1. 5.1 Configured States
    2. 5.2 PFSM Triggers
    3. 5.3 Power Sequences
      1. 5.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 5.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 5.3.3 ACTIVE_TO_WARM
      4. 5.3.4 ESM_SOC_ERROR
      5. 5.3.5 PWR_SOC_ERROR
      6. 5.3.6 MCU_TO_WARM
      7. 5.3.7 TO_MCU
      8. 5.3.8 TO_ACTIVE
      9. 5.3.9 TO_RETENTION
  9. 6Application Examples
    1. 6.1 Initialization
    2. 6.2 Moving Between States; ACTIVE, MCU ONLY and RETENTION
      1. 6.2.1 ACTIVE
      2. 6.2.2 MCU ONLY
      3. 6.2.3 RETENTION
    3. 6.3 Entering and Exiting Standby
    4. 6.4 Entering and Existing LP_STANDBY
  10. 7Impact of NVM Changes
  11. 8References
  12. 9Revision History

PWR_SOC_ERROR

In the event of an error on any of the power rails which are part of the MAIN/SOC power rail group, the PWR_SOC_ERROR sequence is performed. The nRSTOUT_SOC pin is pulled low and the SOC power rails execute a normal processor power down sequence except the MCU power group remains energized as shown in Figure 5-6. The state of the I2C_7 trigger in the PMIC determines whether the DDR supplies and control signals remain energized (I2C_7=1) or disabled (I2C_7=0), as shown in Figure 5-7.

In the start of the sequence the following instructions are executed:

// TPS6594133A
// Set AMUXOUT_EN and CLKMON_EN, clear LPM_EN and nRSTOUT_SOC
REG_WRITE_MASK_IMM ADDR=0x81 DATA=0x18 MASK=0xE1
// Clear SPMI_LPM_EN
REG_WRITE_MASK_IMM ADDR=0x82 DATA=0x00 MASK=0xEF

TPS6594-Q1 PWR_SOC_ERROR With I2C_7 High Figure 5-6 PWR_SOC_ERROR With I2C_7 High
TPS6594-Q1 PWR_SOC_ERROR With I2C_7 Low Figure 5-7 PWR_SOC_ERROR With I2C_7 Low