SNAA320B November   2019  – January 2024 LM4040-N , LM4050-N , LM4120 , LM4128 , LM4128-Q1 , LM4132 , LM4132-Q1 , REF102 , REF19 , REF20 , REF20-Q1 , REF2125 , REF2912 , REF2920 , REF2925 , REF2930 , REF2933 , REF2940 , REF30 , REF3033-Q1 , REF31 , REF31-Q1 , REF3212 , REF3212-EP , REF3220 , REF3220-EP , REF3225 , REF3225-EP , REF3230 , REF3230-EP , REF3233 , REF3240 , REF33 , REF34 , REF34-Q1 , REF3425-EP , REF3430-EP , REF3433-EP , REF3440-EP , REF35 , REF4132 , REF4132-Q1 , REF50 , REF5020-EP , REF5020A-Q1 , REF5025-EP , REF5025-HT , REF5025A-Q1 , REF5030A-Q1 , REF5040-EP , REF5040A-Q1 , REF5045A-Q1 , REF5050-EP , REF5050A-Q1 , REF50E , REF53-Q1 , REF54 , REF61 , REF6225 , REF6230 , REF6233 , REF6241 , REF6245 , REF6250 , REF70 , TL431LI , TL432LI , TLV431

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Analog-to-Digital Converter Error
  6. 3 Voltage Reference DC Error
    1. 3.1 Initial Accuracy and Solder Shift
    2. 3.2 Temperature Drift
    3. 3.3 Line Regulation
  7. 4 DC Error Calculations
  8. 5 Calibration
  9. 6 Voltage Reference Noise Error
    1. 6.1 1/f Noise
    2. 6.2 Broadband Noise
    3. 6.3 Power Supply Rejection Ratio
    4. 6.4 Noise Example
  10. 7 Dynamic Error (Voltage Reference Driving Capability)
  11. 8 Low Power Applications
  12. 9 References
  13. 10Revision History

Abstract

When designing a data converter system it is important to choose the correct voltage reference for the application. Every data converter, such as an Analog-to-digital converter (ADC) or Digital-to-analog converter (DAC), requires a voltage reference (VREF) that is either integrated into the data converter or supplied from an external source. Just like the resolution of an ADC, voltage references have critical performance attributes that separate voltage references into tiers of accuracy. Due to this it is necessary to be able to choose the correct voltage reference to achieve the highest resolution given the system considerations.