SPRACP3D November 2019 – August 2026 AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR6443 , IWR6843 , IWR6843AOP
Table 3-11 shows key end equipment categories, the allowed frequency band and the applicable FCC clauses based on interpretation of the standard.
| End Equipment | Frequency Band | FCC clause |
|---|---|---|
Area scanner for Zone occupancy | 60GHz | FCC 15.255 - fixed field disturbance sensors |
Automated Doors and Gates | 60GHz | FCC 15.255 - fixed field disturbance sensors |
Gesture Recognition | 60GHz | FCC 15.255 - short-range devices for interactive motion sensing |
High accuracy level sensing | 60GHz or 77GHz | FCC 15.255 fixed field disturbance sensors FCC 15.256 – level probing radars |
Long range people detection | 60GHz | FCC 15.255 - fixed field disturbance sensors |
People Counting | 60GHz | FCC 15.255 - fixed field disturbance sensors |
Robotics | 77GHz | FCC Part 95 (if robot is used to move people or goods) |
Traffic Monitoring | 60GHz | FCC 15.255 - fixed field disturbance sensors |
Vital signs | 60GHz | FCC 15.255 - fixed field disturbance sensors |
Automotive In Cabin Sensing | 60GHz | FCC 15.255 - fixed field disturbance sensors (if car is stopped) |
Automotive Sensing | 77GHz | FCC Part 95 |