SPRACP3D November 2019 – August 2026 AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR6443 , IWR6843 , IWR6843AOP
The frequency stability limits are set under § 15.255(f). The fundamental emission must stay within the allowed bands mentioned in § 15.255(c)(2) - §15.255(c)(4) and must do so across -20°C to 50°C as well as an input voltage variation from 85% to 115% rated input voltage.
Some test houses prefer to perform this as a Continuous Wave (CW) measurement. This is because it is simpler than the alternative which is an FMCW measurement. CW measurements can be achieved by connecting the device to mmWAVESTUDIO, but is not necessarily straight forward. The simplest option as a system integrator is simply to have the test house perform the measurement as an FMCW test.