SPRACP3D November 2019 – August 2026 AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR6443 , IWR6843 , IWR6843AOP
Often, it can be desirable to evaluate a design internally to determine the ability of a system to pass certification ahead of time. Performing the same measurements to the same level of detail as a TCB is often times too cumbersome, costly, and time consuming to complete in-house. This is due to the cost and complexity of anechoic chambers, cables, antennas, calibration, validation, and certification.
However, that does not mean that it is impossible to take simpler actions to help debug and prepare a system for pre-scan or certification. This section discusses a few important technologies and setups that can be used to prepare for certification or debug emissions reports.