SPRACP3D November 2019 – August 2026 AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR6443 , IWR6843 , IWR6843AOP
In the past, the FCC has granted waivers for some applications under specific use cases and conditions, these waivers allow usage outside the previous interpretations of the FCC § 15.255 standards. An example of a request for waiver of part 15 that was approved under short range interactive motion sensing devices can be found here.
With the rollout of the updated § 15. 255 regulations, the need for waivers has almost, if not entirely, disappeared. However, customers interested in applying for waivers need to begin the process in the early stages of the product design as the turnaround time for waiver process is undefined.