SPRACP3D November 2019 – August 2026 AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR6443 , IWR6843 , IWR6843AOP
Spurious emissions are covered under § 15.255(d). Below 40GHz, spurious emissions must meet the limits given in FCC § 15.209. Between 40GHz and 200GHz, spurious emissions outside of 57GHz to 71GHz, must not exceed 90pW/cm2 at a distance of 3 meters. This is summarized in Table 3-12.
| Frequency (MHz) | Field Strength (microvolts/meter) | Measurement Distance (meters) |
|---|---|---|
0.009-0.490 | 2400/F(kHz) | 300 |
0.490-1.705 | 24000/F(kHz) | 30 |
1.705-30.0 | 30 | 30 |
30-88 | 100** | 3 |
88-216 | 150** | 3 |
216-960 | 200** | 3 |
960-40000 | 500 | 3 |
40000-57000 | 20000 | 3 |
71000-200000 | 20000 | 3 |
In general, the spurious emission must not exceed the level of the fundamental emission.