SPRACP3D November 2019 – August 2026 AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR6443 , IWR6843 , IWR6843AOP
Problem Statement: Generating CW signal for frequency stability measurement.
Solution: Using the DCA1000EVM and MMWAVESTUDIO tor transmit a CW signal.
Deep Dive: The continuous wave LUA script (AWR68xx_xxGHz_CW_profile.lua) included in the certification package can be used to generate CW signals. The frequency generated is a single tone at the set frequency using the ar1.ContStrConfig API.