SPRACP3D November 2019 – August 2026 AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR6443 , IWR6843 , IWR6843AOP
Problem Statement: Spurious emissions measurements show spikes at certain frequencies, resulting in failure.
Solution: Add a metal shield over the device and make sure it is properly connected to ground.
Deep Dive: An embedded system design typically consists of various clocks and clock sources running at different frequencies. Depending on layout, these clocks can introduce noise (emissions) at fundamental frequency or multiples of fundamental frequency. Adding a shield sufficiently connected to ground around the device and clock sources creates a Faraday cage that keeps the electromagnetic field enclosed.