General
Review and verify the following for the custom schematic design:
- Reviewed above "Common checklist for all
sections" section of the user's guide.
- Latest version of the selected SK or EVM
design is referenced.
- Refer to the relevant collaterals on TI.com to
minimize design errors (design efforts).
- Processor schematics symbol used on custom
board schematic follows the ball name, pin numbers
and IOSET grouping recommendations for specific
peripherals as per the processor-specific data
sheet Pin Attributes section.
- The required IO functions and required
PADCONFIG configurations are considered.
- Buffering of the processor IOs (outputs,
based on the use case) - to drive higher load.
- Fail-safe operation and output capacitor load
requirements for processor IOs are considered.
- The recommendation is to frequently check the
product page on TI.com for the latest documents
revision (for the documents of interest).
- The recommendation is to use E2E (to seek
clarification rather than making
assumptions).