SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
MMC1 (CMD, CLK and Data) interface IOs are referenced to (powered by) VDDSHV5 supply rail (IO supply for IO group 5). MMC1 SD Card Detect (CD) and Write Protect (WP) signals (optional) are referenced to (powered by) VDDSHV0 supply rail (IO supply for IO group 0). The recommendation is to connect the pullups (10kΩ) for MMC1_SDCD, MMC1_SDWP for the SDIO interface to the same supply rail VDDSHV0.
MMC2 (CMD, CLK and Data) interface IOs are referenced to (powered by) VDDSHV6 supply rail (IO supply for IO group 6). MMC2 SD Card Detect (CD) and Write Protect (WP) signals (optional) are referenced to (powered by) VDDSHV6 (IO supply for IO group 6) supply rail or VDDSHV0 supply rail (IO supply for IO group 0). The pullups (10kΩ) for MMC2_SDCD, MMC2_SDWP for the SDIO interface can be connected to VDDSHV6 or VDDSHV0 supply rail.