SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
To generate the processor and the attached devices supply rails a Discrete power architecture can be considered.
The power architecture can be based on discrete DC-DC converters and LDOs.
For information related to available or recommended discrete power architecture, see the processor-specific (AM62A7 / AM62A7-Q1 / AM62A3 / AM62A3-Q1 / AM62A1-Q1 and AM62D-Q1) product page on TI.com.
Processor-specific product page provides the updated information on the available power architecture.
When a custom (TI or Non-TI) discrete power architecture is implemented, take note of the supplies sizing (current rating), supplies sequencing, supplies slew rate control and MCU_PORz input L->H delay (hold time) (for oscillator start-up and stabilization) requirements after all the supplies ramp. The recommendation is to verify the above listed requirements as per the processor-specific data sheet are followed.
During supply rail power-down (power off), the recommendation is for the MCU_PORz input to reach a valid logic low level before the supplies begin to ramp down. The discrete power architecture is recommended to be designed to be able to turn off all supply rails and monitor the power rails decay to less than 300mV before initiating a new power-up sequence anytime any of the supply rail drops below the minimum value defined in Recommended Operating Conditions.
MCU_PORz input is recommended (required) to be held low (active) during power-up until all the processor supplies ramp and are valid (stable) plus minimum delay of 9.5ms (mentioned as 9500000ns in processor-specific data sheet) for internal oscillator to start-up and stabilize (when using external crystal plus internal oscillator, see the processor-specific data sheet) or MCU_PORz input is held low (active) until all the processor supplies ramp and are valid and external oscillator clock output is stable (when using external LVCMOS digital clock source (oscillator)) plus minimum delay of 1.2μs (mentioned as 1200ns in processor-specific data sheet) (see the processor-specific data sheet).
The recommendation is to consider the Maximum Current Ratings application note for supply sizing.
See the following FAQ: