SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The processor peripherals (UART, MCAN, MCSPI, MCASP, I2C) implements IOSET. The recommendation is to verify and use the correct IOSET in the custom board design. Timing closure for the interface is based the IOSETs.
The processor families support x3 (three) (x1 MAIN domain, x2 MCU domain) instances of Modular Controller Area Network (MCAN) with Full CAN-FD support.
The MCAN module supports both classic CAN and CAN-FD (CAN with Flexible Data-Rate) specifications.
The MCAN interface, interfaces to the attached device supporting MCAN interface through external MCAN transceiver.
In case an external transceiver is used, the recommendation is to match the external interface signal IO levels with the dual-voltage IO supply for IO group voltage level. The recommendation is to power the IO supply of the transceiver and the processor IO supply rail from the same source.
The recommendation is to provision for series resistors (0Ω) on the interface signals, close to source, for isolation (debug) or control possible signal reflections. Processor IO buffers are (TX (Output) and RX (Input) and internal pulls (pullup and pulldown)) turned off during reset and after reset. A pullup (47kΩ) is recommended on the processor MCAN transmit (receive) signals in case the processor or the attached device outputs can float.
The recommendation is to provide the recommended terminations for the MCAN transceiver external interface inputs.