SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
Processor IOs (pins) named CLKOUT0 and WKUP_CLKOUT0 can be configured as clock outputs. The clock outputs can be used as clock source for the attached devices (External peripherals - Example: EPHY).
WKUP_CLKOUT0 is a buffered output of the high frequency oscillator (HFOSC0) available after reset for the AM62A7, AM62A7-Q1, AM62A3, AM62A3-Q1, AM62A1-Q1 and AM62D-Q1 processors.
The recommendation is to connect the clock as point-to-point connection. When CLKOUT0 and WKUP_CLKOUT0 are used to source more than x1 attached devices, buffering the CLKOUT0 and WKUP_CLKOUT0 is recommended.
The CLKOUT0 and WKUP_CLKOUT0 clock outputs performance is not defined in the processor-specific data sheet since there are a number of boards or end equipment specific dependencies that can impact the clock performance. The recommendation is to check the performance on the actual board (clock output meets board or end equipment specific requirements).