SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The processor CSIRX0 peripheral is referenced to (powered by) VDDA_CORE_CSIRX0 (CSIRX0 core supply) and VDDA_1P8_CSIRX0 (CSIRX0 1.8V analog supply).
The recommendation is to connect a parallel resistor between CSI0_RXRCALIB (close to processor RXRCALIB pin) and VSS. Refer to the processor-specific data sheet for recommended resistor value and tolerance.