SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
Selection of the processor OPN (based on the required features) is a critical and important phase during custom board design. To get an overview of the processor family (AM62Ax (AM62A7, AM62A7-Q1, AM62A3, AM62A3-Q1, AM62A1-Q1) and AM62D-Q1) architecture and for selecting the required processor OPN (processor used on the custom board) based on the required functionalities and features, package (AMB (AM62Ax), ANF (AM62Ax) and ANF (AM62D-Q1)) and speed grade, see the Functional Block Diagram, Device Comparison, Device Naming Convention, Device Speed Grades and Packaging Information sections of the processor-specific data sheet.
The recommendation is to update the schematics with the selected processor OPN.
For information on the supported (available) packages for AM62Ax and AM62D-Q1 processor families, see the following FAQ: