SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The DDR margin firmware and supporting scripts allow visualization and measurement of custom board margin in the DDR interface on board. The tools enable probe-less measurement of critical data signals to understand if the custom board design follows the recommended design guidelines of the interface.
AM62Ax Processor Family:
DDR-MARGIN-FW - Firmware and scripts to measure system DDR margin
AM62D-Q1 Processor Family:
Look for DDR-MARGIN-FW - Firmware and scripts to measure system DDR margin
For more information, see the following FAQ:
The FAQ is generic and can also be used for AM62A7, AM62A7-Q1, AM62A3, AM62A3-Q1, AM62A1-Q1 and AM62D-Q1 processor families.